Semikron Danfoss logo

24920390VM01

SK 75 GHL 07F3TD1-M01

SEMITOP 3, Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originItaly
Current (A)75 A
Dimensions (LxWxH)55x31x12
FeaturesCompact designOne screw mounting moduleOptimum heat transfer and insulation through direct copper bonding aluminum oxide ceramic (DBC)650V Trench3 Fast IGBT technology650V Rapid switching diodeIntegrated NTC temperature sensorUL recognized, file no. E 63 532
HousingSEMITOP 3
Product lineSEMITOP
Product StatusIn Production New
TechnologyIGBT
TopologyH-Bridge
TypeSEMITOP 3
Typical applicationsInverterWeldingUPS
VariantWacker P12
Voltage (V)650 V

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm