
24914920
SK 75 GB 12T4 T
SEMITOP 3
24914920
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | One screw mounting moduleTrench4 IGBT technologyCAL4 technology FWDIntegrated NTC temperature sensor |
| Typical applications | |
| Legacy part number | 24914920 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk-75-gb-12t4-t-m05-24914920vm05">SK 75 GB 12T4 T-M05</a><a href="/products/p/sk-75-gb-12t4-t-24914920">SK 75 GB 12T4 T</a> |