Semikron Danfoss logo

24915300VM05

SK 75 GAR 12T4-M05

SEMITOP 2, HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originItaly
Current (A)75 A
Dimensions (LxWxH)41x28x12
FeaturesOne screw mountingHeat ransfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Vce,sat with positive temperature coefficientHigh short circuit capabilityCompact design
HousingSEMITOP 2
Product lineSEMITOP
Product StatusIn Production
TechnologyIGBT
TopologyChopper/Booster
TypeSEMITOP 2
Typical applicationsInverterSwitching (not for linear use)Switched mode power suppliesUPS
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.306 Kilogram
Net weight0.3 Kilogram
Proposition 65Cancer and Reproductive Harm