
24915290
SK 75 GAL 12T4
SEMITOP 2
24915290
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 75 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact designOne screw mountingHeat ransfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High short circuit capabilityVce,sat with positive temperature coefficient |
| Housing | SEMITOP 2 |
| Legacy part number | 24915290 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITOP 2 |
| Typical applications | Switching (not for linear use)InverterSwitched mode power suppliesUPS |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |