Semikron Danfoss logo

24305400

SK 70 DT 08

SEMITOP 3
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Bridge Rectifier Modules

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originItaly
Current (A)68 A
Voltage (V)800 V
TopologyRectifier
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyBridge
FeaturesCompact designOne screw mountingHeat transfer and insolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532
Typical applicationsSoft startersLight controlTemperature controlMotor control
Legacy part number24305400
Surge current (A)380 A

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm