Semikron Danfoss logo

24405406

SK 70 DH 16

SEMITOP 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)68 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyBridge
FeaturesCompact designOne screw mountingHeat transfer and insolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532
Typical applicationsSoft startersLight controlTemperature controlMotor control
Legacy part number24405406
Surge current (A)270 A

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm