Semikron Danfoss logo

24104200

SK 70 B 08

SEMITOP 2
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Bridge Rectifier Modules

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originItaly
Current (A)68 A
Voltage (V)800 V
TopologyRectifier
Product lineSEMITOP
HousingSEMITOP 2
Dimensions (LxWxH)41x28x12
TechnologyBridge
FeaturesCompact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up 1600V reverse voltageHigh surge currentGlass passived diode chipsUL recognized, file no. E 63 532
Typical applicationsInput rectifier for power suppliesRectifier
Legacy part number24104200
Surge current (A)560 A

General specifications

Characteristic
Value
Gross weight0.025 Kilogram
Net weight0.019 Kilogram
Proposition 65Cancer and Reproductive Harm