Semikron Danfoss logo

24910770VM05

SK 60 GB 125-M05

SEMITOP 3, HPTP

Product specifications

Characteristic
Value
Chip technologyNPT IGBT (Ultrafast)
Country of originItaly
Current (A)50 A
Dimensions (LxWxH)55x31x12
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High short circuit capabilityUltra Fast NPT IGBT technologyV<sub>ce,sat </sub>with positive coefficient
HousingSEMITOP 3
Product lineSEMITOP
Product StatusIn Production
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITOP 3
Typical applicationsSwitching (not for linear use)InverterSwitched mode power suppliesUPS
VariantHPTP
Variant DescriptionThe SK 60 GB 125-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm