
24912560VM05
SK 60 GAL 125-M05
SEMITOP 2, HPTP
24912560VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 50 A |
| Voltage (V) | 1200 V |
| Topology | Chopper/Booster |
| Product line | SEMITOP |
| Housing | SEMITOP 2 |
| Dimensions (LxWxH) | 41x28x12 |
| Technology | IGBT |
| Chip technology | NPT IGBT (Ultrafast) |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High short circuit capabilityUltra Fast NPT IGBT technologyV<sub>ce,sat </sub>with positive coefficient |
| Typical applications | Switching (not for linear use)InverterSwitched mode power suppliesUPS |
| Variant | HPTP |
| Variant Description | The SK 60 GAL 125-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/sk-60-gal-125-m01-24912560vm01">SK 60 GAL 125-M01</a><a href="/products/p/sk-60-gal-125-m05-24912560vm05">SK 60 GAL 125-M05</a><a href="/products/p/sk-60-gal-125-24912560">SK 60 GAL 125</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.021 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |