Semikron Danfoss logo

24912560VM01

SK 60 GAL 125-M01

SEMITOP 2

Product specifications

Characteristic
Value
Chip technologyNPT IGBT (Ultrafast)
Country of originItaly
Current (A)50 A
Dimensions (LxWxH)41x28x12
FeaturesOne screw mountingUltra Fast NPT IGBT technologyHigh short circuit capabilityCompact designHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)V<sub>ce,sat </sub>with positive coefficient
HousingSEMITOP 2
Product StatusIn Production
Product lineSEMITOP
TechnologyIGBT
TopologyChopper/Booster
TypeSEMITOP 2
Typical applicationsInverterSwitching (not for linear use)Switched mode power suppliesUPS
VariantWacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm