
24912560
SK 60 GAL 125
SEMITOP 2
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | NPT IGBT (Ultrafast) |
| Country of origin | Italy |
| Current (A) | 50 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High short circuit capabilityUltra Fast NPT IGBT technologyV<sub>ce,sat </sub>with positive coefficient |
| Housing | SEMITOP 2 |
| Legacy part number | 24912560 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITOP 2 |
| Typical applications | Switching (not for linear use)InverterSwitched mode power suppliesUPS |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |