Semikron Danfoss logo

24913970

SK 55 TAA 16

SEMITOP 2

Product specifications

Characteristic
Value
Current (A)55 A
Voltage (V)1600 V
TopologyThyristor
HousingSEMITOP 2
Country of originItaly
Dimensions (LxWxH)41x28x12
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600 reverse voltageHigh surge currents
Legacy part number24913970
Product lineSEMITOP
Product StatusIn Production
Surge current (A)900 A
TechnologyThyristor / Diode
Typical applicationsBrake chopperSoft starters

General specifications

Characteristic
Value
Gross weight0.025 Kilogram
Net weight0.019 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk-55-taa-16-m01-24913970vm01">SK 55 TAA 16-M01</a>