
24913960
SK 55 TAA 12
SEMITOP 2
24913960
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 55 A |
| Voltage (V) | 1200 V |
| Topology | Thyristor |
| Housing | SEMITOP 2 |
| Country of origin | Italy |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600 reverse voltageHigh surge currents |
| Legacy part number | 24913960 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 900 A |
| Technology | Thyristor / Diode |
| Typical applications | Brake chopperSoft starters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |