Semikron Danfoss logo

24910820VM05

SK 55 DGL 126-M05

SEMITOP 3, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)55 A
Voltage (V)1200 V
TopologyRectifier
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyBridge
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL Technology FWD
Typical applicationsRectifier
Surge current (A)370 A
VariantHPTP
Variant DescriptionThe SK 55 DGL 126-M05 is a 1200 V Bridge module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/sk-55-dgl-126-m05-24910820vm05">SK 55 DGL 126-M05</a><a href="/products/p/sk-55-dgl-126-24910820">SK 55 DGL 126</a>

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm