
24910790VM01
SK 55 D 16-M01
SEMITOP 2, Wacker P12
24910790VM01
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 55 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up to 1600V reverse voltageHigh surge currentsGlass passived diodes chipsUL recognized, file no. E 63 532 |
| Housing | SEMITOP 2 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 200 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMITOP 2 |
| Typical applications | Input rectifier for power suppliesRectifier |
| Variant | Wacker P12 |
| Variant Description | The SK 55 D 16-M01 is a 1600 V Bridge module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |