Semikron Danfoss logo

24914390VM01

SK 50 MLI 066-M01

SEMITOP 3, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)50 A
Voltage (V)600 V
Topology3-Level
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWD
Typical applications3 Level InverterUPS
VariantWacker P12
Variant DescriptionThe SK 50 MLI 066-M01 is a 600 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/sk-50-mli-066-m01-24914390vm01">SK 50 MLI 066-M01</a><a href="/products/p/sk-50-mli-066-24914390">SK 50 MLI 066</a>

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm