Semikron Danfoss logo

24914750VM05

SK 50 GBB 066 T-M05

SEMITOP 3, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)50 A
Voltage (V)600 V
TopologyH-Bridge
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne scre mountingHeat transfer and isolation trough direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL HD technology FWDIntegrated NTC temperature sensor
Typical applicationsSwitching (not for linear use)InverterSwitched mode power suppliesUPS

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHPTP
Variant DescriptionThe SK 50 GBB 066 T-M05 is a 600 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/sk-50-gbb-066-t-m05-24914750vm05">SK 50 GBB 066 T-M05</a><a href="/products/p/sk-50-gbb-066-t-24914750">SK 50 GBB 066 T</a>