
24912540
SK 50 DGDL 126 T
SEMITOP 4
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Italy |
Current (A) | 50 A |
Dimensions (LxWxH) | 61x55x12 |
Features | One screw mounting moduleFully compatible with SEMITOP®1,2,3Improved thermal performances by aluminium oxide substrateTrench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor |
Housing | SEMITOP 4 |
Legacy part number | 24912540 |
Product line | SEMITOP |
Product Status | Not for New Designs |
Technology | IGBT |
Topology | CIB |
Type | SEMITOP 4 |
Typical applications | Inverter up to 28 kVATyp. motor power 15 kW |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.074 Kilogram |
Net weight | 0.06 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |