
24104103
SK 50 B 12
SEMITOP 2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Bridge Rectifier Modules, SEMITOP® Classic, All Power Modules
Product specifications
Characteristic | Value |
---|---|
Country of origin | Italy |
Current (A) | 51 A |
Dimensions (LxWxH) | 41x28x12 |
Features | Compact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up 1600V reverse voltageHigh surge currentGlass passived diode chipsUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 |
Legacy part number | 24104103 |
Product line | SEMITOP |
Product Status | Discontinued |
Surge current (A) | 270 A |
Technology | Bridge |
Topology | Rectifier |
Type | SEMITOP 2 |
Typical applications | Input rectifier for power suppliesRectifier |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.025 Kilogram |
Net weight | 0.019 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |