
24104100
SK 50 B 08
SEMITOP 2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Bridge Rectifier Modules
24104100
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Italy |
| Current (A) | 51 A |
| Voltage (V) | 800 V |
| Topology | Rectifier |
| Product line | SEMITOP |
| Housing | SEMITOP 2 |
| Dimensions (LxWxH) | 41x28x12 |
| Technology | Bridge |
| Features | Compact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up 1600V reverse voltageHigh surge currentGlass passived diode chipsUL recognized, file no. E 63 532 |
| Typical applications | Input rectifier for power suppliesRectifier |
| Legacy part number | 24104100 |
| Surge current (A) | 270 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK 50 B 08 is a 800 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |