
24305200
SK 40 DT 08
SEMITOP 3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Bridge Rectifier Modules
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 42 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mountingHeat transfer and insolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Housing | SEMITOP 3 |
| Legacy part number | 24305200 |
| Product line | SEMITOP |
| Product Status | Discontinued |
| Surge current (A) | 280 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMITOP 3 |
| Typical applications | Soft startersLight controlTemperature controlMotor control |
| Voltage (V) | 800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |