Semikron Danfoss logo

24405206

SK 40 DH 16

SEMITOP 3

Product specifications

Characteristic
Value
Country of originItaly
Current (A)42 A
Dimensions (LxWxH)55x31x12
FeaturesCompact designOne screw mountingHeat transfer and insolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532
HousingSEMITOP 3
Legacy part number24405206
Product lineSEMITOP
Product StatusIn Production
Surge current (A)270 A
TechnologyBridge
TopologyRectifier
TypeSEMITOP 3
Typical applicationsSoft startersLight controlTemperature controlMotor control
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.019 Kilogram
Net weight0.019 Kilogram
Proposition 65Cancer and Reproductive Harm