
230B1074
SK 3M16
Leaded
230B1074
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Not for New Designs |
| Country of origin | Brazil |
| Current (A) | 3 A |
| Surge current (A) | 120 A |
| Voltage (V) | 1600 V |
| Legacy part number | 03237730 |
| Product line | Leaded |
| Housing | Leaded |
| Case | E33 |
| Dimensions (LxWxH) | D4.5x7 |
| Technology | Diodes |
| Chip technology | Fast recovery |
| Features | Short and soft recovery timeBlocking voltage up to 1600 VTaped for automatic insertionAvailable with formed leads on requestPlastic material meets UL 94V-0 flammability classification |
| Typical applications | Free-wheeling diodesInverter / SMPSTV setsSnubber and clamping diodes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.001 Kilogram |
| Net weight | 0.001 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |