
24914400
SK 30 MLI 066
SEMITOP 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Italy |
Current (A) | 30 A |
Dimensions (LxWxH) | 55x31x12 |
Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWD |
Housing | SEMITOP 3 |
Legacy part number | 24914400 |
Product line | SEMITOP |
Product Status | In Production |
Technology | IGBT |
Topology | 3-Level |
Type | SEMITOP 3 |
Typical applications | 3 Level InverterUPS |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.03 Kilogram |
Net weight | 0.021 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |