
24914960VM05
SK 30 GD 066 ET-M05
SEMITOP 3, HPTP
24914960VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 30 A |
| Voltage (V) | 600 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor |
| Typical applications | Inverter up to 10kVATyp. Motor power 4kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HPTP |
| Variant Description | The SK 30 GD 066 ET-M05 is a 600 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/sk-30-gd-066-et-m05-24914960vm05">SK 30 GD 066 ET-M05</a><a href="/products/p/sk-30-gd-066-et-24914960">SK 30 GD 066 ET</a> |