
24914740VM05
SK 30 GBB 066 T-M05
SEMITOP 3, HPTP
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 30 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | One scre mountingHeat transfer and isolation trough direct copper bonded aluminium oxide ceramic (DCB)Integrated NTC temperature sensorCompact designCAL HD technology FWDTrench IGBT technology |
| Housing | SEMITOP 3 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | H-Bridge |
| Type | SEMITOP 3 |
| Typical applications | InverterSwitching (not for linear use)Switched mode power suppliesUPS |
| Variant | HPTP |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |