Semikron Danfoss logo

24912650VM01

SK 30 DGDL 066 ET-M01

SEMITOP 3, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)30 A
Voltage (V)600 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor
Typical applicationsInverter up to 10 kVATyp. motor power 4 kW

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SK 30 DGDL 066 ET-M01 is a 600 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/sk-30-dgdl-066-et-m01-24912650vm01">SK 30 DGDL 066 ET-M01</a><a href="/products/p/sk-30-dgdl-066-et-24912650">SK 30 DGDL 066 ET</a>