Semikron Danfoss logo

24913410VM01

SK 20 DGDL 066 ET-M01

SEMITOP 3

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originItaly
Current (A)20 A
Dimensions (LxWxH)55x31x12
FeaturesCAL technology FWDIntegrated NTC temperature sensorHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Compact designOne screw mountingTrench IGBT technology
HousingSEMITOP 3
Product StatusIn Production
Product lineSEMITOP
TechnologyIGBT
TopologyCIB
TypeSEMITOP 3
Typical applicationsInverter up to 6,3 kVATyp. motor power 4 kW
VariantWacker P12
Voltage (V)600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm