Semikron Danfoss logo

230B1073

SK 1M16

Leaded

Product specifications

Characteristic
Value
CaseE33
Chip technologyFast recovery
Country of originBrazil
Current (A)1 A
Dimensions (LxWxH)D4.5x7
FeaturesShort and soft recovery timeBlocking voltage up to 1600 VTaped for automatic insertionAvailable with formed leads on requestPlastic material meets UL 94V-0 flammability classification
HousingLeaded
Legacy part number03237720
Product lineLeaded
Product StatusNot for New Designs
Surge current (A)50 A
TechnologyDiodes
TypeLeaded
Typical applicationsFree-wheeling diodesInverter / SMPSTV setsSnubber and clamping diodes
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.003 Kilogram
Net weight0.003 Kilogram
Proposition 65Cancer and Reproductive Harm