Semikron Danfoss logo

24915000VM01

SK 150 GB 066 T-M01

SEMITOP 3, Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originItaly
Current (A)150 A
Dimensions (LxWxH)55x31x12
FeaturesOne scre mountingHeat transfer and isolation trough direct copper bonded aluminium oxide ceramic (DCB)Integrated NTC temperature sensorCompact designCAL HD technology FWDTrench IGBT technology
HousingSEMITOP 3
Product lineSEMITOP
Product StatusIn Production
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITOP 3
Typical applicationsV<sub>isol</sub> = 3000V AC,50Hz,1s
VariantWacker P12
Voltage (V)600 V

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm