
24914880VM01
SK 15 DGDL 12T4 ET-M01
SEMITOP 3, Wacker P12
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 15 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Trench4 IGBT technologyIntegrated NTC temperature sensorCAL4 technology FWDOne screw mounting module |
| Housing | SEMITOP 3 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | CIB |
| Type | SEMITOP 3 |
| Typical applications | Typ. Motor power 5.5kWInverter up to 12kVA |
| Variant | Wacker P12 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |