
24302706VM01
SK 120 KQ 16-M01
SEMITOP 2, Wacker P12
24302706VM01
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 134 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Housing | SEMITOP 2 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 1800 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMITOP 2 |
| Typical applications | Soft startersLight control (studios, theaters...)Temperature control |
| Variant | Wacker P12 |
| Variant Description | The SK 120 KQ 16-M01 is a 1600 V Thyristor / Diode module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |