Semikron Danfoss logo

24910640

SK 100 WT 12

SEMITOP 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)101 A
Voltage (V)1200 V
TopologyThyristor
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyThyristor / Diode
FeaturesCompact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532
Typical applicationsSoft startersLight control (studios, theaters...)Temperature control
Legacy part number24910640
Surge current (A)1350 A

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk-100-wt-12-m05-24910640vm05">SK 100 WT 12-M05</a><a href="/products/p/sk-100-wt-12-24910640">SK 100 WT 12</a>