Semikron Danfoss logo

24915810

SK 100 TAE 12

SEMITOP 2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)100 A
Voltage (V)1200 V
TopologyThyristor
Product lineSEMITOP
HousingSEMITOP 2
Dimensions (LxWxH)41x28x12
TechnologyThyristor / Diode
FeaturesCompact designOne screw mountingHigh current density due to double mesa technologyHeat transfer and insulation through direct copper bonded aluminum oxide ceramic (DBC)Glass passivated thyristor chipsHigh surge currentsUL recognized, file no. E 63 532
Typical applicationsControlled rectifier circuitSolid state relays
Legacy part number24915810
Surge current (A)1800 A

General specifications

Characteristic
Value
Gross weight0.027 Kilogram
Net weight0.021 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK 100 TAE 12 is a 1200 V Thyristor / Diode module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid