
24914030VM01
SK 100 TAA 16-M01
SEMITOP 2 Press-Fit, Wacker P12
24914030VM01
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 100 A |
| Dimensions (LxWxH) | 28x40.5x12 |
| Features | Compact designOne screw mountingSolder free mounting with Press-Fit terminalsHigh current density due to double mesa technologyHeat transfer and insulation through direct copper bonded aluminum oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600V reverse voltageHigh surge currentsUL recognized, file no. E 63 532 |
| Housing | SEMITOP 2 Press-Fit |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 1800 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMITOP 2 Press-Fit |
| Typical applications | Controlled rectifier circuitSolid state relays |
| Variant | Wacker P12 |
| Variant Description | The SK 100 TAA 16-M01 is a 1600 V Thyristor / Diode module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |