Semikron Danfoss logo

24914030

SK 100 TAA 16

SEMITOP 2 Press-Fit

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)100 A
Voltage (V)1600 V
TopologyThyristor
Product lineSEMITOP
HousingSEMITOP 2 Press-Fit
Dimensions (LxWxH)28x40.5x12
TechnologyThyristor / Diode
FeaturesCompact designOne screw mountingSolder free mounting with Press-Fit terminalsHigh current density due to double mesa technologyHeat transfer and insulation through direct copper bonded aluminum oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600V reverse voltageHigh surge currentsUL recognized, file no. E 63 532
Typical applicationsControlled rectifier circuitSolid state relays
Legacy part number24914030
Surge current (A)1800 A

General specifications

Characteristic
Value
Gross weight0.025 Kilogram
Net weight0.019 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk-100-taa-16-m01-24914030vm01">SK 100 TAA 16-M01</a><a href="/products/p/sk-100-taa-16-24914030">SK 100 TAA 16</a>