
24302603VM05
SK 100 KQ 12-M05
SEMITOP 2, HPTP
24302603VM05
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 101 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Housing | SEMITOP 2 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 1350 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMITOP 2 |
| Typical applications | Soft startersLight control (studios, theaters...)Temperature control |
| Variant | HPTP |
| Variant Description | The SK 100 KQ 12-M05 is a 1200 V Thyristor / Diode module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |