
24302600
SK 100 KQ 08
SEMITOP 2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Thyristor/Diode Modules
24302600
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 101 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Housing | SEMITOP 2 |
| Legacy part number | 24302600 |
| Product line | SEMITOP |
| Product Status | Discontinued |
| Surge current (A) | 1350 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMITOP 2 |
| Typical applications | Soft startersLight control (studios, theaters...)Temperature control |
| Voltage (V) | 800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |