Semikron Danfoss logo

24914520VM05

SK 100 GH 12T4 T-M05

SEMITOP 4, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)100 A
Voltage (V)1200 V
TopologyH-Bridge
Product lineSEMITOP
HousingSEMITOP 4
Dimensions (LxWxH)61x55x12
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesOne screw mounting moduleFully compatible with SEMITOP<sup>®</sup>1,2,3Improved thermal performances by aluminium oxide substrateNew IGBT4 TechnologyCAL 4 technology FWDIntegrated NTC Temperature sensor
Typical applicationsVoltage regulator

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHPTP
Variant DescriptionThe SK 100 GH 12T4 T-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/sk-100-gh-12t4-t-m05-24914520vm05">SK 100 GH 12T4 T-M05</a><a href="/products/p/sk-100-gh-12t4-t-24914520">SK 100 GH 12T4 T</a>