
24914780VM01
SK 100 GD 12T4 T-M01
SEMITOP 4, Wacker P12
24914780VM01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 100 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP 4 |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | One screw mounting moduleFully compatible with SEMITOP<sup>®</sup>1,2,3Improved thermal performances by aluminium oxide substrateTrench4 IGBT technologyCAL4 technology FWDIntegrated NTC temperature sensor |
| Typical applications | Inverter up to 50kVATyp. Motor power 22kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SK 100 GD 12T4 T-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/sk-100-gd-12t4-t-m01-24914780vm01">SK 100 GD 12T4 T-M01</a><a href="/products/p/sk-100-gd-12t4-t-24914780">SK 100 GD 12T4 T</a> |