
24914870
SK 10 DGDL 12T4 ET
SEMITOP 3
24914870
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 8 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | One screw mounting moduleTrench4 IGBT technologyCAL4 technology FWDIntegrated NTC temperature sensor |
| Typical applications | Inverter up to 8kVATyp. Motor power 4kW |
| Legacy part number | 24914870 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |