Semikron Danfoss logo

27890510VM04

SEMiX854GB176HDs-M04

SEMiX 4s

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originSlovakia
Current (A)600 A
Dimensions (LxWxH)183x69x17
FeaturesTrench = Trenchgate technologyHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532
HousingSEMiX 4s
Product StatusIn Production
Product lineSEMiX
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 4s
Typical applicationsAC inverter drivesUPSElectronic welders
VariantHALA P8
Voltage (V)1700 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm