Semikron Danfoss logo

27890450VM06

SEMiX653GB176HDs-M06

SEMiX 3s, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)450 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3s
Dimensions (LxWxH)150x64x17
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532
Typical applicationsAC inverter drivesUPSElectronic welders
VariantHALA HT
Variant DescriptionThe SEMiX653GB176HDs-M06 is a 1700 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/semix653gb176hds-m04-27890450vm04">SEMiX653GB176HDs-M04</a><a href="/products/p/semix653gb176hds-m06-27890450vm06">SEMiX653GB176HDs-M06</a><a href="/products/p/semix653gb176hds-27890450">SEMiX653GB176HDs</a>

General specifications

Characteristic
Value
Gross weight0.349 Kilogram
Net weight0.289 Kilogram
Proposition 65Cancer and Reproductive Harm