Semikron Danfoss logo

27894010

SEMiX636D16p

SEMiX 6p

Product specifications

Characteristic
Value
Country of originSlovakia
Current (A)700 A
Dimensions (LxWxH)122x62x17
FeaturesTerminal height 17 mmChips soldered directly to insulated substrateUL recognized file no. E63532Press-Fit pinsNew SKR PEP diode technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 175°CNTC temperature sensor
HousingSEMiX 6p
Legacy part number27894010
Product lineSEMiX
Product StatusIn Production New
Surge current (A)5500 A
TechnologyBridge
TopologyRectifier
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.354 Kilogram
Net weight0.321 Kilogram
Proposition 65Cancer and Reproductive Harm