Semikron Danfoss logo

27890520

SEMiX604GB176HDs

SEMiX 4s

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)400 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 4s
Dimensions (LxWxH)183x69x17
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532
Typical applicationsAC inverter drivesUPSElectronic welders
Legacy part number27890520
Variants<a href="/products/p/semix604gb176hds-m04-27890520vm04">SEMiX604GB176HDs-M04</a><a href="/products/p/semix604gb176hds-m06-27890520vm06">SEMiX604GB176HDs-M06</a><a href="/products/p/semix604gb176hds-27890520">SEMiX604GB176HDs</a>

General specifications

Characteristic
Value
Gross weight0.46 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm