Semikron Danfoss logo

27890154VM04

SEMiX604GAL12E4s-M04

SEMiX 4s, HALA P8

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)600 A
Dimensions (LxWxH)183x69x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
HousingSEMiX 4s
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologyChopper/Booster
TypeSEMiX 4s
Typical applicationsMotor DrivesPower SupplyMatrix Converter
VariantHALA P8
Variant DescriptionThe SEMiX604GAL12E4s-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.46 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm