Semikron Danfoss logo

27897500VM07

SEMiX603KD16p-M07

SEMiX 3p, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)732 A
Voltage (V)1600 V
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyThyristor / Diode
FeaturesRectifier PEP technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 175°CNTC temperature sensorPress-fit pins as auxiliary contactsTerminal height 17 mmUL recognised file no. E63532
Typical applicationsInput Bridge Rectifier for AC/DC motor controlPower supply
Surge current (A)9000 A

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SEMiX603KD16p-M07 is a 1600 V Thyristor / Diode module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/semix603kd16p-m04-27897500vm04">SEMiX603KD16p-M04</a><a href="/products/p/semix603kd16p-m06-27897500vm06">SEMiX603KD16p-M06</a><a href="/products/p/semix603kd16p-m07-27897500vm07">SEMiX603KD16p-M07</a><a href="/products/p/semix603kd16p-27897500">SEMiX603KD16p</a>