
27897500VM04
SEMiX603KD16p-M04
SEMiX 3p, HALA P8
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 732 A |
| Dimensions (LxWxH) | 150x62x17 |
| Features | T<sub>jmax</sub> = 175°CNTC temperature sensorRectifier PEP technology for enhanced power and environmental robustnessTerminal height 17 mmPress-fit pins as auxiliary contactsUL recognised file no. E63532 |
| Housing | SEMiX 3p |
| Product line | SEMiX |
| Product Status | In Production |
| Surge current (A) | 9000 A |
| Technology | Thyristor / Diode |
| Type | SEMiX 3p |
| Typical applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
| Variant | HALA P8 |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |