
27895540VM06
SEMiX603GB17E7p-M06
SEMiX 3p
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT T7 |
Country of origin | Slovakia |
Current (A) | 600 A |
Dimensions (LxWxH) | 150x62x17 |
Features | Trench = Trenchgate technologyHomogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
Housing | SEMiX 3p |
Product Status | In Production New |
Product line | SEMiX |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMiX 3p |
Typical applications | AC inverter drivesRenewable energy systemsUPS |
Variant | HALA HT |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |