Semikron Danfoss logo

27897400VM04

SEMiX603GB17E4I30p-M04

SEMiX 3p shunt, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)600 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p shunt
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsCurrent sensing shunt resistorUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SEMiX603GB17E4I30p-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix603gb17e4i30p-m04-27897400vm04">SEMiX603GB17E4I30p-M04</a><a href="/products/p/semix603gb17e4i30p-m06-27897400vm06">SEMiX603GB17E4I30p-M06</a><a href="/products/p/semix603gb17e4i30p-m07-27897400vm07">SEMiX603GB17E4I30p-M07</a>